Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.260 |
| A dimension MM | 57.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190000-20S |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End size 1 | -20 |
| Finish plating | Zinc plating |
| Hex size 2 MM | 34.925 |
| Hose cut off factor IN | 0.900 |
| Hose cut off factor MM | 22.900 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.700 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 2.260 |
| Product length mm | 57.404 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | 100R5 Reusable |
