Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.420 |
| A dimension MM | 61.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| End connection hex size IN | 1.940 |
| End connection hex size MM | 44.450 |
| End size 1 | -24 |
| End type 1 | Female braze |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.450 |
| Hex size 2 IN | 1.940 |
| Hex size 2 MM | 44.000 |
| Hose cut off factor IN | 0.970 |
| Hose cut off factor MM | 24.638 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 2.420 |
| Product length mm | 61.468 |
| Product material | Carbon steel |
| Product width in | 1.940 |
| Product width mm | 49.276 |
| Series | 100R5 Reusable |
