Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.260 |
| A dimension MM | 82.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 2.380 |
| Compatible hose ID MM | 60.300 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| End connection hex size IN | 3.250 |
| End connection hex size MM | 69.850 |
| End size 1 | -40 |
| End type 1 | Female braze |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.750 |
| Hex size 1 MM | 69.850 |
| Hex size 2 IN | 3.250 |
| Hex size 2 MM | 70.000 |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.544 |
| Hose size | -40 |
| Inside diameter IN | 2.210 |
| Inside diameter MM | 56.134 |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 3.260 |
| Product length mm | 82.804 |
| Product material | Carbon steel |
| Product width in | 3.250 |
| Product width mm | 82.550 |
| Series | 100R5 Reusable |
