Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.630 |
| A dimension MM | 41.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190000-5-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| End size 1 | -2 |
| End type 1 | Female braze |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hex size 2 IN | 0.810 |
| Hex size 2 MM | 20.574 |
| Hose cut off factor IN | 0.730 |
| Hose cut off factor MM | 18.542 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product material | Carbon steel |
| Series | 247 N |
