Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 62.484 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190111-4S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End type 1 | Male inverted flare |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 9.000 |
| Hose cut off factor IN | 1.693 |
| Hose cut off factor MM | 43.027 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 2.460 |
| Product length mm | 62.484 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Reusable socket hex IN | 0.625 |
| Reusable socket hex MM | 15.875 |
| Series | 100R5 Reusable |
| Tube OD 1 IN | 0.240 |
| Tube OD 1 MM | 6.096 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043825 |
![Hose Fittings 190111-4S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215565%2FID433157840592-0101_preview.jpg&w=1920&q=75)