Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.720 |
| A dimension MM | 69.088 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190111-5-6S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End size 1 | -5 |
| End type 1 | Male inverted flare |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 13.000 |
| Hose cut off factor IN | 1.805 |
| Hose cut off factor MM | 45.872 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.720 |
| Product length mm | 69.088 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex IN | 0.813 |
| Reusable socket hex MM | 20.637 |
| Series | 100R5 Reusable |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.350 |
| Tube OD 1 MM | 8.890 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043832 |
![Hose Fittings 190111-4S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215565%2FID433157840592-0101_preview.jpg&w=1920&q=75)