Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.440 |
| A dimension MM | 87.376 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 190235-10S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 2 |
| Drop dimension MM | 56 |
| End size 1 | -10 |
| End type 1 | Male 45 degree inverted flare |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 2.150 |
| Hose cut off factor MM | 54.610 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 2.780 |
| Product height mm | 70.612 |
| Product length in | 3.880 |
| Product length mm | 98.552 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Reusable socket hex IN | 1.125 |
| Reusable socket hex MM | 28.575 |
| Series | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122940 |
![Hose Fittings 190235-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215566%2FID433157835591-0101_preview.jpg&w=1920&q=75)