Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.740 |
| A dimension MM | 94.996 |
| Angle shape | 90 Degree |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Catalog Item | 190260-12S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 3.730 |
| Drop dimension MM | 94.7 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.170 |
| Hose cut off factor MM | 55.118 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product height in | 5.000 |
| Product height mm | 12.700 |
| Product length in | 4.360 |
| Product length mm | 110.740 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex IN | 1.250 |
| Reusable socket hex MM | 31.750 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 1/16-12 UN |
