Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.550 |
| A dimension MM | 90.170 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 190260-16S |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| Drop dimension IN | 5 |
| Drop dimension MM | 116 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 28.000 |
| Hose cut off factor IN | 2.280 |
| Hose cut off factor MM | 57.912 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 5.900 |
| Product height mm | 14.986 |
| Product length in | 4.300 |
| Product length mm | 109.220 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reusable socket hex IN | 1.438 |
| Reusable socket hex MM | 36.512 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122964 |
