Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.020 |
| A dimension MM | 102.110 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 190260-20S |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| Drop dimension IN | 6 |
| Drop dimension MM | 141 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 35.000 |
| Hose cut off factor IN | 2.650 |
| Hose cut off factor MM | 67.310 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 7.040 |
| Product height mm | 178.810 |
| Product length in | 5.020 |
| Product length mm | 12.751 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reusable socket hex IN | 1.375 |
| Reusable socket hex MM | 34.925 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/8-12 UN |
