Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.110 |
| A dimension MM | 104.394 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 190261-20-24S |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| Drop dimension IN | 3 |
| Drop dimension MM | 70 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 44.000 |
| Hose cut off factor IN | 2.659 |
| Hose cut off factor MM | 67.560 |
| Hose size | -24 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.654 |
| Product height in | 4.360 |
| Product height mm | 110.740 |
| Product length in | 5.110 |
| Product length mm | 129.794 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043979 |
![Hose Fittings 190261-20S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215570%2FID433157849595-0101_preview.jpg&w=1920&q=75)