Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.020 |
| A dimension MM | 102.110 |
| Angle shape | 90 Degree |
| Backup hex size MM | 35.000 |
| Brand | Danfoss |
| Catalog Item | 190261-20S |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| Drop dimension IN | 2.750 |
| Drop dimension MM | 69.8 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.650 |
| Hose cut off factor MM | 67.310 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.654 |
| Product height in | 4.260 |
| Product height mm | 108.204 |
| Product length in | 5.020 |
| Product length mm | 127.508 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reusable socket hex IN | 1.732 |
| Reusable socket hex MM | 44.000 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043986 |
![Hose Fittings 190261-20S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215567%2FID433157834590-0101_preview.jpg&w=1920&q=75)