Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.210 |
A dimension MM | 106.934 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.120 |
Compatible hose ID MM | 28.600 |
Construction Style | Reusable |
Drop dimension IN | 1.000 |
Drop dimension MM | 31.00 |
End connection torque | 127-133 lb-ft(173-182 Nm) |
End size 1 | -20 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 2 MM | 35.000 |
Hose cut off factor IN | 2.850 |
Hose cut off factor MM | 72.390 |
Hose size | -20 |
Inside diameter IN | 1.050 |
Inside diameter MM | 26.670 |
Product height in | 2.730 |
Product height mm | 69.342 |
Product length in | 5.850 |
Product length mm | 148.590 |
Product material | Carbon steel |
Product width in | 2.000 |
Product width mm | 50.800 mm |
Reusable socket hex MM | 50.000 |
Series | 100R5 Reusable |
Thread size 1 | 1 5/8-12 UN |
Working pressure max bar | 172 |
Working pressure max psi | 2500 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146044143 |