Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.230 |
| A dimension MM | 56.642 |
| Angle shape | 45 Degree |
| Backup hex size MM | 13.000 |
| Brand | Danfoss |
| Catalog Item | 190265-6S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.390 |
| Drop dimension MM | 9.9 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.343 |
| Hose cut off factor MM | 34.138 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 1.540 |
| Product height mm | 39.116 |
| Product length in | 2.970 |
| Product length mm | 75.438 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex IN | 0.688 |
| Reusable socket hex MM | 17.462 |
| Series | 100R5 Reusable |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044150 |
