Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.490 |
| A dimension MM | 88.640 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 190295-10-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| Drop dimension IN | 3 |
| Drop dimension MM | 65 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.768 |
| Hose size | -12 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044266 |
