Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.940 |
| A dimension MM | 74.676 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 190296-10S-SP |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible tube OD IN | 0.62 |
| Compatible tube OD MM | 15.750 |
| Construction Style | Reusable |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.2 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.000 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.910 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 1.780 |
| Product height mm | 45.212 |
| Product length in | 2.940 |
| Product length mm | 74.676 |
| Product material | Carbon steel |
| Product width in | 1.124 |
| Product width mm | 28.550 |
| Reusable socket hex IN | 1.120 |
| Reusable socket hex MM | 28.570 |
| Series | 100R5 Reusable |
| Thread size 1 | 7/8-14 UNF |
![Hose Fittings 190296-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215572%2FID433157869601-0101_preview.jpg&w=1920&q=75)