Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.960 |
| A dimension MM | 49.780 |
| Angle shape | 90 Degree |
| Backup hex size MM | 11.000 |
| Brand | Danfoss |
| Catalog Item | 190296-5S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.770 |
| Drop dimension MM | 19.6 |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Hose size | -5 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 1.510 |
| Product height mm | 38.354 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Reusable socket hex IN | 0.688 |
| Reusable socket hex MM | 17.000 |
| Series | 100R5 Reusable |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044327 |
![Hose Fittings 190296-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215572%2FID433157869601-0101_preview.jpg&w=1920&q=75)