Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.210 |
| A dimension MM | 81.530 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Danfoss |
| Catalog Item | 190296-8-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 28.0 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.656 |
| Hose size | -12 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 1.590 |
| Product height mm | 40.386 |
| Product length in | 3.210 |
| Product length mm | 81.534 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | 100R5 Reusable |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044341 |
![Hose Fittings 190296-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215572%2FID433157869601-0101_preview.jpg&w=1920&q=75)