Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.540 |
| A dimension MM | 89.910 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Danfoss |
| Catalog Item | 190297-10-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 150325802651302A303 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 16.00 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.970 |
| Hose cut off factor MM | 50.038 |
| Hose size | -12 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 0.540 |
| Product height mm | 13.716 |
| Product length in | 3.540 |
| Product length mm | 89.916 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | 100R5 Reusable |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044365 |
