Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.240 |
| A dimension MM | 82.296 |
| Angle shape | 45 Degree |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | 190297-10S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 0.640 |
| Drop dimension MM | 16.3 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.950 |
| Hose cut off factor MM | 49.530 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 2.240 |
| Product height mm | 56.896 |
| Product length in | 4.280 |
| Product length mm | 108.712 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Reusable socket hex IN | 1.125 |
| Reusable socket hex MM | 28.000 |
| Series | 100R5 Reusable |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123015 |
