Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 46.990 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 190297-4S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.000 |
| Drop dimension MM | 8.00 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.354 |
| Hex size 2 MM | 9.000 |
| Hose cut off factor IN | 1.100 |
| Hose cut off factor MM | 27.940 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 1.320 |
| Product height mm | 33.528 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Reusable socket hex IN | 0.625 |
| Reusable socket hex MM | 15.000 |
| Series | 100R5 Reusable |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044372 |
