Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.070 |
| A dimension MM | 52.578 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 190297-5S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0 |
| Drop dimension MM | 9 |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 11.000 |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 32.766 |
| Hose size | -5 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 2.780 |
| Product length mm | 70.612 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Reusable socket hex IN | 0.688 |
| Reusable socket hex MM | 17.000 |
| Series | 100R5 Reusable |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044389 |
