Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.140 |
| A dimension MM | 79.756 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | 190297-8-10S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 150325802651302A303 |
| Construction Style | Reusable |
| Drop dimension IN | 0.550 |
| Drop dimension MM | 13.97 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| End Type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.850 |
| Hose cut off factor MM | 46.990 |
| Hose size | -10 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 2.040 |
| Product height mm | 51.816 |
| Product length in | 4.070 |
| Product length mm | 103.378 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Reusable socket hex IN | 1.125 |
| Reusable socket hex MM | 28.000 |
| Series | 100R5 Reusable |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044396 |
