Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.780 |
| A dimension MM | 96.012 |
| Angle shape | 45 Degree |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Catalog Item | 190299-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.8 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.210 |
| Hose cut off factor MM | 56.134 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product height in | 2.830 |
| Product height mm | 71.882 |
| Product length in | 5.200 |
| Product length mm | 132.080 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex IN | 1.250 |
| Reusable socket hex MM | 31.000 |
| Series | 100R5 Reusable |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044419 |
