Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.230 |
| A dimension MM | 56.642 |
| Angle shape | 45 Degree |
| Backup hex size MM | 13.000 |
| Brand | Danfoss |
| Catalog Item | 190299-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.394 |
| Drop dimension MM | 10.0 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.782 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 3.050 |
| Product length mm | 77.470 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex IN | 0.813 |
| Reusable socket hex MM | 20.000 |
| Series | 100R5 Reusable |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 8.890 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044426 |
