Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.740 |
| A dimension MM | 94.996 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 1534 |
| Construction Style | Reusable |
| Drop dimension IN | 1.030 |
| Drop dimension MM | 26.16 |
| End connection hex size IN | 1.120 |
| End connection hex size MM | 22.098 |
| End size 1 | -10 |
| End type 1 | Male 45 degree inverted flare |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Hex size 2 IN | 1.120 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 2.440 |
| Hose cut off factor MM | 61.976 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 2.020 |
| Product height mm | 51.308 |
| Product length in | 4.170 |
| Product length mm | 105.918 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Reusable socket hex IN | 1.102 |
| Reusable socket hex MM | 28.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044518 |
