Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.740 |
| A dimension MM | 69.596 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 190371-4S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 24 |
| End size 1 | -4 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hex size 2 MM | 9.000 |
| Hose cut off factor IN | 1.990 |
| Hose cut off factor MM | 50.500 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.300 |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 2.960 |
| Product length mm | 75.184 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Reusable socket hex IN | 0.590 |
| Reusable socket hex MM | 15.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123046 |
