Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.000 |
| A dimension MM | 76.200 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 13.000 |
| Brand | Danfoss |
| Catalog Item | 190371-5-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 150325802651302A303 FC234FC300FC321FC350FC355 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.938 |
| Construction Style | Reusable |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.4 |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male inverted flare |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.100 |
| Hose cut off factor MM | 53.340 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.313 |
| Tube OD 1 MM | 7.938 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044525 |
