Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.900 |
| A dimension MM | 73.660 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 190371-5S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 24 |
| End size 1 | -5 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hex size 2 MM | 11.000 |
| Hose cut off factor IN | 2.120 |
| Hose cut off factor MM | 53.900 |
| Hose size | -5 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 1.680 |
| Product height mm | 42.672 |
| Product length in | 17.526 |
| Product length mm | 80.010 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Reusable socket hex IN | 0.669 |
| Reusable socket hex MM | 17.000 |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044532 |
