Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.680 |
| A dimension MM | 118.800 |
| Angle shape | 30 Degree |
| Backup hex size IN | 1.940 |
| Backup hex size MM | 49.276 |
| Brand | Danfoss |
| Catalog Item | 190846-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 17.00 |
| End connection hex size IN | 1.750 |
| End connection hex size MM | 44.450 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.840 |
| Hose cut off factor MM | 72.136 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 4.680 |
| Product length mm | 118.872 |
| Product material | Carbon steel |
| Product width in | 2.440 |
| Product width mm | 61.976 |
| Series | 100R5 Reusable |
