Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.860 |
| A dimension MM | 47.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F00713-0606-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.100 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.500 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | Spiral Single Skive |