Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.580 |
| A dimension MM | 65.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F00800A1010-S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.000 |
| Hex size 2 IN | 0.938 |
| Hex size 2 MM | 24.000 |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.400 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.300 |
| Product material | Carbon steel |
| Series | Spiral Single Skive |
| Thread size 1 | 7/8-14 UNF |