Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Fuel |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F00920A1012TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC699 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End size 2 | -12 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 36.800 |
| Hose size | -12 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |