Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.220 |
| A dimension MM | 30.998 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F10-06-S |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 0.445 |
| Inside diameter MM | 11.303 |
| Product height in | 0.799 |
| Product height mm | 20.295 |
| Product length in | 1.220 |
| Product length mm | 30.988 |
| Product material | Carbon steel |
| Product width mm | 20.295 |
| Series | OTC |