Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.181 |
| A dimension MM | 29.997 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F10-08-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.850 |
| Inside diameter MM | 21.590 |
| Product height in | 0.922 |
| Product height mm | 23.419 |
| Product length in | 1.181 |
| Product length mm | 29.997 |
| Product material | Carbon steel |
| Product width in | 0.922 |
| Series | OTC |