Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.238 |
| A dimension MM | 82.250 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | 1F20587A0808CB |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -8 |
| End Type 1 | Female STC bulkhead w/male ORS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.068 |
| Hose cut off factor MM | 52.550 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 3.238 |
| Product length mm | 82.250 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | Global skive |
| Thread size 1 | 13/16-16 UN |