Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.950 |
| A dimension MM | 74.930 |
| Angle shape | Straight |
| Catalog Item | 1F40520-1010TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Male STC connector |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.730 |
| Hose cut off factor MM | 43.940 |
| Hose size | -10 |
| Inside diameter IN | 0.630 |
| Inside diameter MM | 16.100 |
| Product height in | 0.710 |
| Product height mm | 18.034 |
| Product length in | 2.950 |
| Product length mm | 74.930 |
| Product material | Carbon steel |
| Product width in | 0.710 |
| Product width mm | 18.034 |