HOSE FTG,1G/08,BANJO/12,CS,60D-product-details

HOSE FTG,1G/08,BANJO/12,CS,60D

1F70268-1208-S

Catalog item:

1F70268-1208-S


Tools

Product specifications

Characteristic
Value
A dimension IN4.700
A dimension MM119.380
Angle shape60 Degree
BrandAeroquip by Danfoss
Catalog Item1F70268-1208-S
Compatible hose ID IN0.500
Compatible hose ID MM12.700
Construction StyleCrimp
Drop dimension IN1.980
Drop dimension MM50.3
End size 1-12
End Type 1Banjo DIN 7642 Form B, L.D.
Finish platingDura-Kote
Hose cut off factor IN3.530
Hose cut off factor MM89.662
Hose size-8
Inside diameter IN0.380
Inside diameter MM9.652
Product height in1.980
Product height mm50.292
Product length in4.700
Product length mm119.380
Product materialCarbon steel
Product width in1.260
Product width mm32.004
SeriesOTC
Thread sealantNo
Tube OD 1 IN0.590
Tube OD 1 MM14.990