Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.630 |
| A dimension MM | 168.402 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70276-1208-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 8.240 |
| Drop dimension MM | 209.3 |
| End size 1 | -12 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.460 |
| Hose cut off factor MM | 138.684 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 8.240 |
| Product height mm | 209.296 |
| Product length in | 6.630 |
| Product length mm | 168.402 |
| Product material | Carbon steel |
| Product width in | 1.078 |
| Product width mm | 27.381 |
| Series | 1W |
| Thread sealant | No |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 14.990 |