Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.654 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20215-18-08XZ |
| Compatible hose ID MM | 10.300 |
| Construction Style | Crimp |
| End size 1 | -18 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.751 |
| Hose cut off factor MM | 19.075 |
| Hose size | -8 |
| Inside diameter IN | 0.283 |
| Inside diameter MM | 7.188 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread sealant | No |