Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20215-30-12XZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -30 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.854 |
| Hose cut off factor MM | 21.692 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 1.850 |
| Product length mm | 46.990 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread sealant | No |