Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.024 |
| A dimension MM | 51.400 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20215-30-16XZ |
| Compatible hose ID IN | 0.880 |
| Construction Style | Crimp |
| End size 1 | -30 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.925 |
| Hose cut off factor MM | 23.495 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.020 |
| Product length mm | 51.308 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread sealant | No |