Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.579 |
| A dimension MM | 65.507 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20215-45-20WLTZ |
| Compatible hose ID IN | 1.120 |
| Construction Style | Reusable |
| End size 1 | -45 |
| End Type 1 | Female ORFS metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.512 |
| Hose size | -20 |
| Inside diameter IN | 0.875 |
| Inside diameter MM | 22.225 |
| Product height in | 1.686 |
| Product height mm | 42.824 |
| Product length in | 2.579 |
| Product length mm | 65.500 |
| Product material | Carbon steel |
| Product width in | 1.686 |
| Product width mm | 42.824 |
| Series | 100R5 Reusable |
| Thread sealant | No |
