Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.661 |
| A dimension MM | 67.600 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20215-52-24WLTZ |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End size 1 | -52 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.062 |
| Hose cut off factor MM | 26.975 |
| Hose size | -24 |
| Inside diameter IN | 1.024 |
| Inside diameter MM | 26.010 |
| Product height in | 1.910 |
| Product height mm | 48.514 |
| Product length in | 2.660 |
| Product length mm | 67.564 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread sealant | No |
