Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.346 |
| A dimension MM | 85.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20215-64-32WXZ |
| Compatible hose ID IN | 1.810 |
| Construction Style | Crimp |
| End size 1 | -65 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.358 |
| Hose cut off factor MM | 34.493 |
| Hose size | -32 |
| Inside diameter IN | 1.614 |
| Inside diameter MM | 40.996 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread sealant | No |