Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20295-27-10LTZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End Type 1 | Female ORFS metric |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread sealant | No |
