Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.606 |
| A dimension MM | 91.600 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20295-27-12LTZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.5 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.562 |
| Hose cut off factor MM | 65.100 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 3.020 |
| Product height mm | 76.708 |
| Product length in | 4.050 |
| Product length mm | 102.870 |
| Product material | Carbon steel |
| Product width in | 0.980 |
| Product width mm | 24.892 |
