FITTING-NIPPLE-product-details

FITTING-NIPPLE

20295-45-20WLTZ


Tools

Product specifications

Characteristic
Value
BrandWinner by Danfoss
Catalog Item20295-45-20WLTZ
Compatible hose ID IN1.120
Compatible hose ID MM28.600
Construction StyleCrimp
End type 1Female ORFS metric
Finish platingZinc plating
Hose size-20
Product materialCarbon steel
Series100R5 Reusable