Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.688 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20410-18-06FATXZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.882 |
| Hose cut off factor MM | 22.403 |
| Hose size | -6 |
| Inside diameter IN | 0.276 |
| Inside diameter MM | 7.010 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 20410 |
| Product width in | 0.629 |
| Product width mm | 15.977 |
| Series | Winner 2-Piece |
| Thread sealant | No |