Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.854 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-12-04WLTZ |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female GB metric 74 deg cone |
| Finish plating | None |
| Hose cut off factor IN | 0.953 |
| Hose cut off factor MM | 24.206 |
| Hose size | -4 |
| Inside diameter IN | 0.138 |
| Inside diameter MM | 3.505 |
| Product height in | 0.472 |
| Product height mm | 11.989 |
| Product length in | 1.854 |
| Product length mm | 47.092 |
| Product width in | 0.472 |
| Product width mm | 11.989 |
| Series | 100R5 Reusable |
| Thread sealant | No |